SLVUC93
September 2021
TPSM63606
Trademarks
1
High-Density EVM Description
1.1
Typical Applications
1.2
Features and Electrical Performance
2
EVM Performance Specifications
3
EVM Photo
4
Test Setup and Procedure
4.1
EVM Connections
4.2
EVM Setup
4.3
Test Equipment
4.4
Recommended Test Setup
4.4.1
Input Connections
4.4.2
Output Connections
4.5
Test Procedure
4.5.1
Line/Load Regulation and Efficiency
5
Test Data and Performance Curves
5.1
Efficiency and Load Regulation Performance
5.2
Waveforms
5.3
Bode Plot
5.4
Thermal Performance
5.5
EMI Performance
6
EVM Documentation
6.1
Schematic
6.2
Bill of Materials
6.3
PCB Layout
6.4
Assembly Drawings
6.5
Multi-Layer Stackup
7
Device and Documentation Support
7.1
Device Support
7.1.1
Development Support
7.1.1.1
Custom Design With WEBENCH® Tools
7.2
Documentation Support
7.2.1
Related Documentation
1.2
Features and Electrical Performance
Complete 6-A buck power stage with integrated power MOSFETs, buck inductor, and PWM controller
Wide input voltage operating range of 3 V to 36 V (absolute maximum rating of 42 V)
Default output voltage and switching frequency of 5 V and 1 MHz, respectively. Use jumper options for alternative configurations:
1.8 V, 500 kHz
2.5 V, 500 kHz
3.3 V, 750 kHz
12 V, 2 MHz
High efficiency across a wide load-current range
Full-load efficiency of 92% and 91.4% at V
IN
= 12 V and 24 V, respectively
95% and 93.5% efficiencies at half-rated load, V
IN
= 12 V and 24 V, respectively
External bias option reduces no-load supply current and enhances
thermal performance
Improved
EMI performance
for noise-sensitive applications
Meets CISPR 11 and CISPR 32 Class B EMI standards for both conducted and radiated emissions
Input π-stage EMI filter with electrolytic capacitor for parallel damping
Parallel input and output paths with symmetrical capacitor layouts minimize radiated field coupling
Clock synchronization and FPWM mode provide constant switching frequency across the full load range
Integrated input, VCC, and bootstrap capacitors enable low-noise switching performance
The
TPSM63606SEVM
includes pseudo-random spread spectrum (PRSS) for lower peak emissions
Peak current-mode control architecture enables fast line and load transient response
Integrated loop compensation and frequency-proportional slope compensation
Inherent protection features for robust and reliable design
Overcurrent protection (OCP) with peak and valley current limits
Thermal shurdown protection with hysteresis
PGOOD indicator with 49.9-kΩ pullup resistor to VOUT
Resistor-programmable input voltage UVLO set to turn on and off at V
IN
of 5.1 V and 3.65 V, respectively
Fully assembled, tested and proven 4-layer
PCB design
with 76-mm × 63-mm total footprint