SLVUCA1 November 2021 TPS7H1210-SEP
Output enable. To enable the regulator output, connect a jumper to short between pins 2 and 3. To disable the output, connect a jumper to short between pins 1 and 2. Leaving J3 without a jumper, will enable the regulator through the resistor divider. The resistor divider allows an external signal to driven between pin 2 and pin 1.
The resistor divider will reduce VIN applied to the EN pin to approximately 40% of VIN. For lower VIN voltages, the voltage on EN may not be sufficient to meet the VEN(+HI) minimum threshold of 2 V to ensure the regulator is enabled. In this case connect jumper between pin 2 and pin 3 to pull the EN pin to VIN.