SLVUCA4 August 2021 TPS1653
Table 3-1 lists the TPS1653EVM input and output connector functionality, Table 3-2 describes the test point availability, and Table 3-3 describes the jumper functionality.
Connector | Label | Description | |
---|---|---|---|
T1 | CH1 | VIN1(+), GND(–) | CH1 input power supply to the EVM |
T2 | VOUT1(+), GND(–) | CH1 output from the EVM | |
T3 | CH2 | VIN2(+), GND(–) | CH2 input power supply to the EVM |
T4 | VOUT2(+), GND(–) | CH2 output from the EVM |
Channel | Test Points | Label | Description |
---|---|---|---|
CH1 | TP1 |
VIN1 |
CH1 system power supply input |
TP2 | VOUT1 | CH1 output voltage | |
TP3 | PGOOD1 | CH1 output power good | |
TP4 | FLTb1 | CH1 fault indicator | |
TP5 |
ENb1 |
CH1 Active low enable input control |
|
TP6 |
SHDNb1 | CH1 shutdown input | |
TP7 | IMON1 | CH1 output current monitor | |
TP8, TP9, TP10 |
GND |
GND |
|
CH2 | TP11 |
VIN2 |
CH2 system power supply input |
TP12 |
VOUT2 |
CH2 output voltage | |
TP13 | PGOOD2 | CH2 output power good | |
TP14 | FLTb2 | CH2 fault indicator | |
TP15 | ENb2 | CH2 Active low enable input control | |
TP16 | IMON2 | CH2 output current monitor | |
TP17 | SHDNb2 | CH2 shutdown input | |
TP18, TP19, TP20 |
GND |
GND |
Jumper | Label | Description |
---|---|---|
J1 | J1 | CH1 fault LED pulled to VIN1, if installed |
J2 | J2 | CH1 output power good indicator LED pulled to VOUT1, if installed |
J3 |
J3 |
CH1 UVLO setting: 1-2 position sets 4.5 V as input UVLO and 2-3 position sets 43 V as input UVLO |
J4 | J4 | CH1 current limit setting 1-2 position sets 4.5 A 3-4 position sets 3 A 5-6 position sets 2 A 7-8 position sets 1 A 9-10 position sets 0.6 A |
J5 | J5 |
Disables CH1 device if J5 is open and ENb1 is pulled > 1.25 V |
J6 | J6 | CH1 MODE selection Open position sets latch-off mode Closed position sets auto-retry mode |
J7 | J7 | CH2 fault LED pulled to VIN1, if installed |
J8 | J8 | CH2 output power good indicator LED pulled to VOUT1, if installed |
J9 |
J9 |
CH2 UVLO setting: 1-2 position sets 4.5 V as input UVLO and 2-3 position sets 43 V as input UVLO |
J10 |
J10 |
Disables CH2 device if J10 is open and ENb1 is pulled > 1.25 V |
J11 | J11 | CH2 current limit setting 1-2 position sets 4.5 A 3-4 position sets 3 A 5-6 position sets 2 A 7-8 position sets 1 A 9-10 position sets 0.6 A |
J12 | J12 | CH2 MODE selection Open position sets latch-off mode Closed position sets auto-retry mode |
D3, D7 (RED-LED) | Fault LED | CH1, CH2 fault indicators, respectively. LED turns on when the internal MOSFET is disabled due to any fault condition, such as undervoltage, overload, short circuit, and thermal shutdown. |
D4, D8 (GREEN-LED) | Output power indicator | CH1, CH2 output power good indicators, respectively. LED turns on whenever the output voltage is close to the VIN. |