SLVUCA4 August 2021 TPS1653
EVM | Channel | Voltage Set Point | Power Supply Current Limit |
---|---|---|---|
TPS1653EVM | CH1 | 48 V | 9 A |
CH2 | 48 V | 9 A |
J1 | J2 | J3 | J4 | J5 | J6 | |
---|---|---|---|---|---|---|
CH1 | Install | Install | 1-2 | 1-2 | Install | Install |
J7 | J8 | J9 | J10 | J11 | J12 | |
CH2 | Install | Install | 1-2 | Install | 1-2 | Install |
Voltage test on (CH1) | Measured Voltage Reading | Voltage test on (CH2) | Measured Voltage Reading |
---|---|---|---|
VIN1 (TP1) | 48 V ±1-V DC | VIN2 (TP11) | 48 V ±1-V DC |
VOUT1 (TP2) | 48 V ±1-V DC | VOUT2 (TP12) | 48 V ±1-V DC |
FLTb1 (TP4) | 46.6 V ±0.5-V DC | FLTb2 (TP14) | 46.6 V ±0.5-V DC |
SHDNb1 (TP6) | 2.7 V ±0.5-V DC | SHDNb2 (TP17) | 2.7 V ±0.5-V DC |