SLVUCB0A September 2021 – November 2022 TPSM82864A , TPSM82866A
Table 1-1 provides a summary of the TPSM8286xAA0xEVM performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage setpoint | 1.2 | V | |||
Output current | TPSM82866AA0SEVM (BSR182-001) | 0 |
6 | A | |
TPSM82864AA0SEVM (BSR182-002) | 0 | 4 | |||
TPSM82866AA0HEVM (BSR182-003) | 0 | 6 | |||
TPSM82864AA0HEVM (BSR182-004) | 0 |
4 |