SLVUCB3 March   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
  3. 2Schematics, Bill of Materials, and Layout
    1. 2.1 TPS3760EVM Schematic
    2. 2.2 TPS3760EVM Bill of Materials
    3. 2.3 Layout and Component Placement
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Input Power (VDD)
    2. 4.2 SENSE1/SENSE2 Inputs
    3. 4.3 RESET1/RESET2 Outputs
    4. 4.4 Capacitor Time Delay Reset/MR
    5. 4.5 Capacitor Time Delay Sense/MR

Related Documentation

TPS3760 (65 V & 2uA) Over and Undervoltage Detector with Delay Function, SNVS420.

Please see the TPS3760 data sheet for more detailed specifications, pin descriptions, applications, and other information related to the device. This user guide provides information related to using the EVM.