SLVUCB3 March 2022
The VDD supply is connected through the TP6 test point on board. TP6 is connected to the VDD pin of the TPS3760 device and TP5 is connected to the board common GND. The supply voltage range is 2.7V to 65V and a 0.1µF decoupling capacitor is recommended at the input for reducing noise that can propagate through the device (included on the EVM board at C2). Table 4-1 details the nominal supply voltage and typical input decoupling capacitor.
Device | Nominal Supply Voltage (V) | Typical Decoupling Capacitor at Input |
---|---|---|
TPS3760, TPS3760-Q1 | 2.7V to 65V | 0.1 µF |