This user’s guide describes the evaluation module (EVM) for the TPS25985 eFuse. The TPS25985 device is a 4.5-V to 16-V and 60-A (RMS) stackable eFuse with an accurate and fast current monitoring capability. This device supports the parallel connection of multiple eFuses for higher current designs by actively synchronizing the device states and sharing the loads during start-up and steady state. The TPS25985 eFuse has an integrated FET with ultra-low ON resistance of 0.59-mΩ, adjustable and robust overcurrent and short-circuit protections, precise load current monitoring, fast overvoltage protection (fixed 16.7-V threshold), adjustable output slew rate control for inrush current protection, and built-in overtemperature protection to ensure FET safe operating area (SOA). TPS25985 eFuse also has an adjustable overcurrent transient blanking timer to support load transients, adjustable under-voltage protection, integrated FET health monitoring, and reporting, analog die temperature monitor output, dedicated fault and power good indication pins, and an uncommitted general-purpose fast comparator.
PROCHOT#™ is a trademark of Intel.
All trademarks are the property of their respective owners.