SLVUCC6 March 2022 TPS629203-Q1
Jumper Short Location | Description |
---|---|
Pin 1 and Pin 2 | PG pulls up to output voltage. |
Pin 2 and Pin 3 | PG pulls up to input voltage. |
No jumper | JP4 pin2 can pull up to a different external voltage. This external voltage must remain below 18 V. |