SLVUCC7A January 2022 – September 2022 TPS629211-Q1
The EVM is designed to provide access to features of the TPS629211-Q1. The EVM also provides jumpers for different configurations. Jumper selections must be made prior to enabling the TPS629211-Q1. Additional input and output capacitors can be added. The input voltage at which the IC turns on can be programmed with a voltage divider. The TPS629211-Q1EVM allows multiple MODE/S-CONF pin configurations for switching frequency, auto PFM/PWM with AEE, forced PWM, and output discharge setting as well as internal and external feedback options. The loop response can also be measured.