SLVUCC7A January 2022 – September 2022 TPS629211-Q1
Table 2-1 provides a summary of TPS629211-Q1EVM performance specifications. All the specifications are given at an ambient temperature of 25°C.
Specification | Test Conditions | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 5 | 6 | 10 | V | |
Output voltage | 3.3 | V | |||
Output current | 0 | 1 | A | ||
Input current | VIN = 6 V, VOUT = 3.3 V, IOUT = 0 A, Forced PWM, 2.5 MHz, 2.2-μH inductor | 5.02 | mA | ||
VIN = 6 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz, 2.2-μH inductor | 0.595 | A | |||
Switching frequency | Set by Mode/S-CONF pin | 2.5 | MHz | ||
Line regulation | VIN = 5 V–10 V, VOUT= 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz, 2.2-μH inductor | ±0.1% | |||
Load regulation | VIN = 6 V, VOUT = 3.3 V, IOUT = 0 A–1 A, Forced PWM and Auto PFM/PWM with AEE, 2.5 MHz, 2.2-μH inductor | ±0.15% | |||
Output ripple | VIN = 6 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz, 2.2-μH inductor | 10.2 | mV | ||
Peak efficiency | VIN = 6 V, VOUT = 3.3 V, IOUT = 0 A–1 A, Forced PWM, 2.5 MHz, 2.2-μH inductor | 91.5% | |||
VIN = 6 V, VOUT = 3.3 V, IOUT = 0 A–1 A, Auto PFM/PWM with AEE, 2.5 MHz, 2.2-μH inductor | 91.09% | ||||
VIN = 6 V, VOUT = 3.3 V,IOUT = 10 mA, Auto PFM/PWM with AEE, 2.5 MHz, 2.2-μH inductor | 83.9% | ||||
Output rise time | VIN = 6 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz, 2.2-μH inductor | 500 | μs | ||
Load transient | VIN = 6 V, VOUT = 3.3 V, IOUT = 0.5 A–1 A, Slew rate: 1 A/us, Forced PWM, VSET, 2.5 MHz, 2.2-μH inductor | ±43.5 | mV | ||
Loop bandwidth | VIN = 6 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, VSET, 2.5 MHz, 2.2-μH inductor | 163 | kHz | ||
Phase margin | VIN = 6 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, VSET, 2.5 MHz, 2.2-μH inductor | 83.2 | deg | ||
IC case temperature | VIN = 6 V, VOUT = 3.3 V, IOUT = 1 A, Forced PWM, 2.5 MHz, 2.2-μH inductor, 10 minutes soaking | 36.4 | °C |