SLVUCD8 February   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2EVM Setup and Quick Start Guide
  4. 3EVM Connectors and Test Points
  5. 4PCB Layouts
  6. 5Schematics
  7. 6Bill of Materials (BOM)

Features

This EVM has the following features:

  • Synchronous rectification outputs with adjustable dead time
  • 0.613-V ±1% voltage reference overtemperature, radiation, and line and load
  • Adjustable slope compensation and soft start
  • Configurable duty cycle limit