SLVUCF2 March 2022 TPS55289
This EVM includes I/O connectors and test points as shown in Table 2-1. The power supply must be connected to input connectors, J1 and J2. The load must be connected to output connectors, J3 and J4.
Reference Designator | Description |
---|---|
J1 | Input voltage positive connection |
J2 | Input voltage return connection |
J3 | Output voltage connection |
J4 | Output voltage return connection |
JP4 | I2C connector |