SLVUCF4 August 2022
PRODUCTION DATA
The EVM is designed to be used across the entire input voltage and output current range of the TPS7H2221-SEP while providing flexibility to configure the device to operate under different conditions. By default, the EVM is configured for parallel-device operation, as summarized in Table 1-1, but the board also allows the parallel circuit to be seperated into 2 independent single-device circuits and provides footprints that can be populated with additional passive components to allow for testing of customized designs.
More detailed information about the default EVM configuration can be found in the Parallel Configuration Schematic and the Parallel Configuration Bill of Materials.
Specification | Value | Description |
---|---|---|
Input Voltage (VIN) | 3.3 V | Falls within the recommended device input voltage range of 1.6 V to 5.5 V. |
Output Current (IOUT) | 0 to 2.5 A | Does not exceed maximum device continuous switch current of 1.25 A per device. |
ON pin Input High (VIH,ON) | 1 to 5.5 V | High and Low inputs to the ON pin. ON1 and ON2 tied together by R17. |
ON pin Input Low (VIH,ON) | 0 to 0.35 V | |
Output Discharge Time (tFALL) | ~0.22 ms | Typical output discharge time. Set by:
|