SLVUCF5A March   2022  – August 2022 DRV8329

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8329AEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8329AEVM Configurability
      1. 4.4.1 DRV8329A/B Compatibility
    5. 4.5 Interfacing DRV8329AEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 Connecting to the DRV8329AEVM-GUI
    2. 6.2 DRV8329x EVM GUI Quick Start Guide
    3. 6.3 Using the DRV8329x EVM GUI
  9. 7Schematics
    1. 7.1 DRV8329A/B
    2. 7.2 Status LEDs
    3. 7.3 LaunchPad Connectors and Connections
    4. 7.4 Power Stage and MOSFETs
    5. 7.5 Main Supply Input
    6. 7.6 Hall Sensor and Hall Power selection
    7. 7.7 Connectors, Selectors, and Analog Control Interface
    8. 7.8 Dead Time and CSA Gain Selection
    9. 7.9 Voltage Sense and Protection
  10. 8Revision History

DRV8329AEVM Configurability

The DRV8329AEVM includes a variety of user-selectable jumpers and unpopulated components on the PCB to choose user settings and evaluate the DRV8329A, DRV8329B, DRV8329C, or DRV8329D device. A summary of those selectable settings is listed in Table 4-2 (defaults in bold) and can be seen on the board in Figure 4-6.

Table 4-2 User-Selectable Jumpers
Id.Setting NameDescriptionPositionFunction
AnSLEEP switchPlaces DRV8329 in sleep modeS2 = LeftSleep mode
S2 = RightOperating mode
BDead time potentiometer, jumper, & resistorJumper to enable dead time control from potentiometer and potentiometer used to set the resistance for DT pin.J1 = PopulatedDT from pot is enabled
J1 = DNPDT from pot is disabled
R1 (CW = more DT, CCW = less DT)Sets dead time of gate driver outputs
R2Fixed resistor for DT pin
CCSA input filterInput filter to filter any Vsense switching transients at the current sense amplifier inputs.R45 = R43 = 0 ohm C30, C31, C32 = DNPCSA input filtering

D

Power stage MOSFETs and passive components

Optional passive components for tuning power stage, i.e. series gate resistors, RC snubbers, PVDD-GND capacitors, PVDD-LSS capacitors

R28, R29, R30, R34, R35, R36 = 10 ohm

Series gate resistors (GHA, GHB, GHC, GLA, GLB, GLC)

R25/C12, R26/C13, R27/C14, R40/C26, R41/C24, R42/C25 = DNP

RC snubbers

(HS FET A, HS FET B, HS FET C, LS FET A, LS FET B, LS FET C)

C18, C20, C44 = 2.2uFPVDD-VDRAIN bypass capacitor
C21, C22, C23 = 0.01uFPVDD-LSS bypass capacitors
GCSA gain selectSelects the gain setting of the integrated CSA in V/V.J2 = GNDCSAGAIN = 5 V/V
J2 = 50 kCSAGAIN = 10 V/V
J2 = 200 kCSAGAIN = 20 V/V
J2 = DNPCSAGAIN = 40 V/V
HHALL_PWR selectUse J6 to supply Hall power from AVDD or external hall power.J11 = AVDDSupplies AVDD to Hall power
J11 = EXTSupply external hall power from EXT HALL POWER test point.
JVDSLVL potentiometer, select and disable jumpersPotentiometer to set VDSLVL between 0.1 ̶ 2.5 V, VDSLVL_SEL to select voltage source, disable jumper to disable VDSLVLJ16 = POTVDSLVL set from potentiometer
J16 = EXTVDSLVL set from VDS EXT test point
J15 = PopulatedVDSLVL is disabled (100 kΩ to GVDD)
J15 = DNPVDSLVL is enabled
R74 (CCW = higher VDSLVL, CW = lower VDSLVL)Sets VDSLVL from 0.1 V ̶ 2.5 V
KCSAREF selectJumper to select CSA reference voltage from AVDD or an external reference source.J14 = AVDDCSAREF = AVDD
J14 = EXTCSAREF = CSAREF EXT test point
LSpeed potSets speed of the motor when potentiometer is enabled in the GUI.R73 (CW = less speed, CCW = more speed)Sets duty cycle from 0% to 100%.
MExternal CSA output filterRC output filter to suppress high frequency transients of CSA output from current shunt.R59 = 330 ohms, C31 = 470 pFFc ~10 MHz
NDRVOFF switchTurns off the gate driver outputs.S2 = DownDrivers are on
S2 = UpDrivers are off (DRVOFF is enabled)
GUID-20220214-SS0I-MRX2-NCV8-LGS4VLJ1WWRN-low.jpgFigure 4-6 User-adjustable jumpers, resistors, and switches on DRV8329AEVM