SLVUCF5A March 2022 – August 2022 DRV8329
The DRV8329AEVM default is the DRV8329A (Hardware variant), but can also be compatible with the DRV8329B. The main difference is that DRV8329A operates in 6x PWM mode and DRV8329B operates in 3x PWM mode. To use the DRV8329B, remove the DRV8329A from the EVM and replace with the DRV8329B. No extra hardware changes are required for 3x PWM operation.