SLVUCF6 july 2023
The TPS65219-GUI can be used in your browser or as a standalone application. This software provides a simple way to communicate with the device via I2C using the built-in USB2ANY utilizing an MSP430. For details on the GUI installation and setup process, please see Section 6 of this guide. Note that the EVM can power up and operate without use of software.