SLVUCF6 july   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Requirements
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3TPS65219 Resources Overview
  7. 4EVM Configuration
    1. 4.1 Configuring the USB to I2C Adapter
    2. 4.2 Configuration Headers
    3. 4.3 Test Points
  8. 5NVM Programming
    1. 5.1 TPS65219EVM-SKT default NVM settings
    2. 5.2 NVM programming in Initialize State
    3. 5.3 NVM programming in Initialize State
  9. 6Graphical User Interface (GUI)
    1. 6.1 TPTS65219 EVM Debugging
    2. 6.2 I2C Communication Port and Adapter Debugging
    3. 6.3 Getting Started
      1. 6.3.1 Finding the GUI
      2. 6.3.2 Downloading the Required Software
      3. 6.3.3 Launching the GUI
      4. 6.3.4 Connecting to the EVM
    4. 6.4 Collateral Page
    5. 6.5 Register Map Page
    6. 6.6 NVM Configuration Page
      1. 6.6.1 NVM Fields
      2. 6.6.2 Create / Load a Custom Configuration
    7. 6.7 Sequence Configuration
    8. 6.8 NVM Programming Page
    9. 6.9 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM-SKT Schematic
    2. 7.2 TPS65219EVM-SKT PCB Layers
    3. 7.3 TPS65219EVM-RSM Schematic
    4. 7.4 TPS65219EVM-RSM PCB Layers
    5. 7.5 Bill of Materials

NVM Programming Page

The NVM Programming page allows re-programming the device NVM memory to change the default register settings. This page includes four main functions that correspond to the buttons shown in Figure 6-12. The first two steps “I2C OFF REQUEST” and “ENABLE I2C COMMUNICATION” are only needed when re-programming the PMIC from the Initialize state (PMIC rails OFF).

  • The I2C OFF REQUEST button triggers an OFF request though I2C and sends the PMIC to INITIALIZE state.
  • The ENABLE I2C COMMUNICATION button enables I2C communication in INITIALIZE state.
    • Once I2C communication is enabled, you can go to the NVM configuration page to select the desired register settings or use the File tab options to load a pre-configured JSON or CSV file.
  • The NVM PROGRAMMING button programs the selected register settings into the NVM.
  • The VALIDATE NVM PROGRAMMING button reads the NVM content and compares it with the selected register settings. The result (PASS or FAIL) is stored in register 0x34, field 7 “NVM_VERIFY_RESULT".
GUID-3209B90D-8EE4-4891-90E4-D5C03B5B7E10-low.png Figure 6-12 NVM Programming Page