SLVUCF6 july   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Requirements
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3TPS65219 Resources Overview
  7. 4EVM Configuration
    1. 4.1 Configuring the USB to I2C Adapter
    2. 4.2 Configuration Headers
    3. 4.3 Test Points
  8. 5NVM Programming
    1. 5.1 TPS65219EVM-SKT default NVM settings
    2. 5.2 NVM programming in Initialize State
    3. 5.3 NVM programming in Initialize State
  9. 6Graphical User Interface (GUI)
    1. 6.1 TPTS65219 EVM Debugging
    2. 6.2 I2C Communication Port and Adapter Debugging
    3. 6.3 Getting Started
      1. 6.3.1 Finding the GUI
      2. 6.3.2 Downloading the Required Software
      3. 6.3.3 Launching the GUI
      4. 6.3.4 Connecting to the EVM
    4. 6.4 Collateral Page
    5. 6.5 Register Map Page
    6. 6.6 NVM Configuration Page
      1. 6.6.1 NVM Fields
      2. 6.6.2 Create / Load a Custom Configuration
    7. 6.7 Sequence Configuration
    8. 6.8 NVM Programming Page
    9. 6.9 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM-SKT Schematic
    2. 7.2 TPS65219EVM-SKT PCB Layers
    3. 7.3 TPS65219EVM-RSM Schematic
    4. 7.4 TPS65219EVM-RSM PCB Layers
    5. 7.5 Bill of Materials

Sequence Configuration

The TPS65219 GUI features sequence configuration tabs for modifying and plotting the power-up and power-down sequences. The "power-up sequence" and "power-down sequence" tabs plot the voltage level of each signal as a function of time based on the corresponding settings.

Plotting Features

Figure 6-11 demonstrates the features of the sequence configuration tabs.

GUID-20230515-SS0I-XFGV-D1CN-0HQ7KGTSJFRJ-low.png Figure 6-11 Sequence Plotting Tool
Note: Graph rise and fall time durations are not accurate. The actual rise and fall times dependent on load capacitance and other variables.
  1. "Power-up sequence" and "power-down sequence" plotting tabs
  2. Rails disabled in active state always remain low when plotted. Configure these settings in the "Power Resources" or "Digital Pins Configuration" tab.
  3. Slot Assignment: The TPS65219 has 16 possible slot assignments (Slot 0 to Slot 15) which can be assigned to each rail for flexible power sequences.
  4. Slot Duration: The TPS65219 has 4 possible slot durations (0ms, 1.5ms, 3ms, 10ms) which can be assigned to each slot for flexible power sequences.
  5. Plot menu bar appears upon hovering over graph. This feature is explained in Menu bar Options
  6. Click on a signal in the legend to change its visibility.
  7. Plot your solution by pressing the "Generate Plot" button. Signal order is sorted based on which signals rise or fall first

Menu bar Options

The plot menu bar has several settings including:

  • Camera: Download Plot as PNG
  • Zoom: Left click and drag the mouse on the graph to zoom into the selected area. Enabled by default.
  • Pan: Left click and drag the mouse to navigate the plot.
  • Zoom In
  • Zoom Out
  • Auto-Scale Graph
  • Reset Axis
  • Toggle Like Spikes
  • Show Closest Data on Hover
  • Compare Data on Hover. Enabled by default.