SLVUCF6 july 2023
This user's guide describes the characteristics, operation, and use of the TPS65219 programming board. To support NVM programming, TI offers two socketed EVMs, one for each package size. TPS65219EVM-SKT is the orderable part number for the 5x5 socketed EVM and TPS65219EVMRSM is the orderable part number for the 4x4 socketed EVM. Each of these EVMs is a fully assembly platform for programming the TPS65219 NVM memory using the onboard USB-to-I2C adapter. The PCB includes power terminals and jumpers for all DC regulator inputs and outputs, as well as test points for common measurements.