SLVUCF6 july 2023
This section list the minimum hardware requirements needed to operate the EVM.
One of the TPS65219EVM socket boards listed in Table 2-1:
Socket Board Part Number | Included PMIC | Package Size |
---|---|---|
TPS65219EVM-SKT | TPS6521905RHBR | 5 mm x 5 mm |
TPS65219EVM-RSM | TPS6521905RSMR | 4 mm x 4 mm |
A computer with an available USB port is required to make use of the EVM software. The EVM software
runs on the computer and communicates with the EVM via a USB-A to micro-B cable.
A 5V DC power supply is required to power the EVM when using an external supply for VSYS. The TPS65219 socketed EVM also has the option to supply VSYS with the 5V coming from the uUSB cable.