SLVUCF7 March 2022 TLVM13660
Figure 5-11 provides the bode plot at VIN = 12 V, VOUT = 5 V, and IOUT = 6 A. Figure 5-12 shows a typical capacitance versus voltage curve for a 47-µF, 10-V, X7R output capacitor to highlight the effective capacitance value of a ceramic component. See component details in Section 6.2.