SLVUCF7 March 2022 TLVM13660
REF DES | QTY | VALUE | DESCRIPTION | PACKAGE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1 | 1 | 100 µF | CAP, AL, 100 µF, 50 V, 0.34 Ω | 8 × 10 mm | UUD1H101MNL1GS | Nichicon |
C2, C3, C4, C5 | 4 | 10 µF | CAP, CERM, 10 µF, 50 V, X7R | 1210 | GRM32ER71H106KA12L | Murata |
C6, C7, C8, C9 | 4 | 2.2 µF | CAP, CERM, 2.2 µF, 50 V, X7R | 0805 | C2012X7R1H225K125AC | TDK |
C10, C11, C12, C13 | 4 | 47 µF | CAP, CERM, 47 µF, 10 V, X7R | 1210 | GRM32ER71A476ME15L | Murata |
C14 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 25 V, X7R | 0603 | Std | Std |
H1, H2, H3, H4 | 4 | — | Standoff, hex, 0.5"L, #4-40, nylon | — | 1902C | Keystone |
H5, H6, H7, H8 | 4 | — | Screw, pan head, 4-40, 3/8", nylon | — | NY PMS 440 0038 PH | B&F Fastener Supply |
J1, J2 | 2 | — | Terminal block, 2 pos, 5 mm, TH | — | TSW-110-07-G-S | Phoenix Contact |
J3, J4 | 2 | — | Header, 100 mil, 5 × 2, tin, TH | — | PEC05DAAN | Sullins Connector Solutions |
J5 | 1 | — | Header, 100 mil, 6 × 1, gold, TH | — | TSW-108-07-G-S | Samtec |
L1 | 1 | 1.5 µH | Shielded power inductor, 1.5 µH, 9.5 mΩ | — | XGL4030-152MEC | Coilcraft |
R1 | 1 | 0 Ω | RES, 0 Ω, 5%, 0.1 W | 0603 | Std | Std |
R2 | 1 | 402 kΩ | RES, 402 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R3 | 1 | 0 Ω | RES, 0 Ω, 5%, 0.1 W | 0402 | Std | Std |
R4 | 1 | 1 Ω | RES, 1 Ω, 1%, 0.063 W | 0402 | Std | Std |
R5 | 1 | 133 kΩ | RES, 133 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R6 | 1 | 10 Ω | RES, 10 Ω, 1%, 0.1 W | 0402 | Std | Std |
R7 | 1 | 10 kΩ | RES, 10 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R8 | 1 | 100 kΩ | RES, 100 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R9 | 1 | 33.2 kΩ | RES, 8.06 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R10 | 1 | 2 kΩ | RES, 2 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R11 | 1 | 6.04 kΩ | RES, 6.04 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R12 | 1 | 6.98 kΩ | RES, 6.98 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R13 | 1 | 8.06 kΩ | RES, 8.06 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R14 | 1 | 16.9 kΩ | RES, 16.9 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R15 | 1 | 26.7 kΩ | RES, 26.7 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R16 | 1 | 22.1 kΩ | RES, 22.1 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R17 | 1 | 16.5 kΩ | RES, 16.5 kΩ, 1%, 0.063 W | 0402 | Std | Std |
R18 | 1 | 13 kΩ | RES, 13 kΩ, 1%, 0.063 W | 0402 | Std | Std |
SH-J1, SH-J2, SH-J3 | 3 | — | Shunt, 100 mil, gold plated, black | Shunt 2 pos. 0.1" | 881545-2 | TE Connectivity |
TP1, TP2, TP3, TP4 | 4 | — | Test point, miniature, SMT | — | 5019 | Keystone |
U1 | 1 | — | TLVM13660 36-V, 6-A buck power module | B3QFN20 | TLVM13660RDLR | Texas Instruments |