SLVUCF9 June 2022
Table 1-1 lists a short description of the TPS22995H-Q1 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.
EVM | Device | Rise Time Typical (µs) | VIN (V) | VBIAS (V) | Enable (ON Pin) | Quick Output Discharge |
---|---|---|---|---|---|---|
PSIL186 | TPS22995H-Q1 | Adjustable | 0.8 V to 5.5 V | 2.5 V to 5.5 V | Active High | Fixed |