This user’s guide describes operational use of the TPS7H1111EVM-CVAL evaluation module (EVM) as a reference design for engineering demonstration and evaluation of the TPS7H1111-SP, a 1.5-A, Ultra-Low Noise, High PSRR, Radiation-Hardness-Assured RF Low Drop Out (LDO) regulator. This user's guide provides details about the EVM, its configuration, schematics, and bill of material (BOM).
All trademarks are the property of their respective owners.
The TPS7H1111-SP is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering RF (radio frequency) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.
The EVM is configured with a default output
resistor to regulate to a 1.8 V VOUT, with a usable VIN range of
(1.8 V + VDO) to 7 V with VBIAS range of
(VOUT + 1.6 V to 14 V). Worst case VDO ranges from 430mV for
VBIAS ≥ (VOUT + 1.6 V) to 1.4 V with VBIAS =
VIN across recommended operating conditions. The EVM is intended to aid
engineers in the evaluation of the operation and performance of the TPS7H1111-SP linear
regulator. The TPS7H1111-SP low-dropout regulator allows input voltages from 0.85 V to 7 V
and is capable of regulating any output voltage between 0.4 V and up to 5.5 V by changing
the VOUT current setting resistor R8. The EVM is capable of delivering up to 1.5
A to a load. Achieving the maximum load depends on multiple variables, including the
input-output power dissipation, board thermal dissipation, and heat removal.