SLVUCH1A June 2022 – December 2022 TPS1641
Table 4-1 lists the TPS1641EVM Evaluation Board input and output connector functionality. Table 4-2 and Table 4-3 describe the test point availability and the jumper functionality.
Connector | Label | Description |
---|---|---|
T1 | VIN1(+), PGND(–) | CH1 input power supply to the EVM |
T2 | VOUT1(+), PGND(–) | CH1 output from the EVM |
T3 | VIN2(+), PGND(–) | CH2 input power supply to the EVM |
T4 | VOUT2(+), PGND(–) | CH2 output from the EVM |
Test Points | Label | Description |
---|---|---|
TP1 | VIN1 | Input power supply of CH1 to the EVM |
TP2 | VOUT1 | Output from the EVM of CH1 |
TP3 | OVP1 | OVP of CH1 |
TP4 | EN1 | Enable control (active high) and undervoltage input of CH1 |
TP5 | FLTb1 | Fault output of CH1 |
TP6, TP7, TP12, TP13 | PGND | System ground |
TP8 | VIN2 | Input power supply of CH2 to the EVM |
TP9 | VOUT2 | Output from the EVM of CH2 |
TP10 | OVP2 | OVP of CH2 |
TP11 | EN2 | Enable control (active high) and undervoltage input of CH2 |
TP14 | FLTb2 | Fault output of CH2 |
TP15, TP16 | GND | Device ground |
Jumper | Label | Description |
---|---|---|
J1 | FET Short | Default position: OPEN. Install to emulate FET short. |
J2 | Vin Select | Jumper to select the source; Default position: 2-3 1-2 position selects Vin2 2-3 position selects Vin1 |
J3 | J3 | CH1 bulk output capacitor connects to VOUT1, if installed. |
J4 | PDLY | Sets blanking time for power limiting 1-2 position sets 5 ms delay 3-4 position sets 50 ms delay |
J5 | J5 | Power limit setting 1-2 position sets 4 W 3-4 position sets 13.7 W 5-6 position sets 38 W |
J6 | J6 | Not used |
J7, J14 | J7, J14 | Overcurrent protection setting 1-2 position sets 2.23 A 3-4 position sets 1.01 A 5-6 position sets 0.5 A |
J8 | J8 | Shorts FLTb1 and FLTb2 if installed |
J9 | FET Short | Default position: OPEN. Install to emulate FET short. |
J10 | J10 | CH2 bulk output capacitor connects to VOUT2, if installed. |
J11 | IDLY | Sets blanking time for current limiting 1-2 position sets 5-ms delay 3-4 position sets 50-ms delay |
J12 | J12 | Not used |
J13 | J13 | Current limit setting 1-2 position sets 30 mA 3-4 position sets 1 A 5-6 position sets 1.8 A |
J15 | J15 | Jumper to set fast turn-ON for Q1 |
D2 (RED – LED) | D2 | Fault indicator. LED turns on for fault. |