SLVUCH1A June 2022 – December 2022 TPS1641
The TPS1641EVM evaluation board enables evaluation of TPS16410 and TPS16412 devices from TPS1641 eFuse family. Input power is applied at T1 (CH1) and T3 (CH2) while T2 (CH1) and T4 (CH2) provide an output connection to the load; refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1.
S1 and S2 allow U1 and U2 to RESET. D1 and D4 provide input protection for CH1 and CH2 respectively.
Part Number EVM Function | Channel | Vin Range | Features | Protection | Fault Response | |
---|---|---|---|---|---|---|
Low Setting | Hi Setting | |||||
TPS1641EVM TPS1641 evaluation module for 40-V, 1.8-A eFuse | CH1 - TPS16410 | 10.8 V to 28 V | Power limit | 4 W | 38 W | Auto-retry |
CH2 - TPS16412 | 18 V to 32 V | Current limit | 30 mA | 1.8 A | Auto-retry |