SLVUCH6A July   2023  – November 2023 TPS25984

 

  1.   1
  2.   TPS25984EVM: Evaluation Module for TPS25984 eFuse
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1  Hot Plug
    2. 5.2  Start-Up With Enable
    3. 5.3  Difference Between Current Limit and DVDT Based Start-Up Mechanisms
    4. 5.4  Power Up Into Short
    5. 5.5  Overvoltage Lockout
    6. 5.6  Transient Overload Performance
    7. 5.7  Overcurrent Event
    8. 5.8  Provision to Apply Load Transient and Overcurrent Event Using an Onboard Switching Circuit
    9. 5.9  Output Hot Short
    10. 5.10 Quick Output Discharge (QOD)
    11. 5.11 Thermal Performance of TPS25984EVM
  9. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  10. 7Bill of Materials (BOM)
  11. 8Revision History

Test Setup and Procedures

In this user's guide, the test procedure is described for TPS25984 eFuse. Make sure the evaluation board has default jumper settings as shown in Table 5-1.

Table 5-1 Default Jumper Setting for TPS25984EVM eFuse Evaluation Board

J1

J2

J3

J4

J5

J6

J7

J8

J9

1-2

5-6

3-4

1-2

1-2

3-4

1-2

2-3

1-2

GUID-20221123-SS0I-DLKZ-9DLD-MXSBBB190BLT-low.svgFigure 5-1 TPS25984EVM Setup With Test Equipment

Follow these instructions before starting any test and repeat again before moving to the next test:

  • Set the power supply output (VIN) to zero volts.
  • Turn off the power supply.
  • Adjust the jumper positions on EVM to the default configuration as shown in Table 5-1.
  • Turn the power supply on and set the power supply output (VIN) to 12 V, 200 A, and keep the power supply output disabled.
  • Enable the power supply output so that the EVM gets the input power supply.