SLVUCH6A July   2023  – November 2023 TPS25984

 

  1.   1
  2.   TPS25984EVM: Evaluation Module for TPS25984 eFuse
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1  Hot Plug
    2. 5.2  Start-Up With Enable
    3. 5.3  Difference Between Current Limit and DVDT Based Start-Up Mechanisms
    4. 5.4  Power Up Into Short
    5. 5.5  Overvoltage Lockout
    6. 5.6  Transient Overload Performance
    7. 5.7  Overcurrent Event
    8. 5.8  Provision to Apply Load Transient and Overcurrent Event Using an Onboard Switching Circuit
    9. 5.9  Output Hot Short
    10. 5.10 Quick Output Discharge (QOD)
    11. 5.11 Thermal Performance of TPS25984EVM
  9. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  10. 7Bill of Materials (BOM)
  11. 8Revision History

Start-Up With Enable

Use the following instructions to power up the TPS25984 eFuse with ENABLE:

  1. Configure the jumper J2 position to the desired slew rate mentioned in 6.
  2. Configure the jumpers J5 and J7 positions to the desired current limits during start-up as mentioned in 6.
  3. Configure the Jumper J6 position to desired reference voltage for overcurrent protection and active current sharing as mentioned in 6.
  4. Set the input supply voltage VIN to 12 V and current limit to 100 A.
  5. Connect a load of 1.2 Ω between VOUT (Connector T2) and PGND (Connector T3).
  6. Connect the input supply between VIN (Connector T1) and PGND (Connector T3).
  7. Turn on the power supply by keeping the device disabled using the switch SW1.
  8. Enable the eFuses by releasing the switch SW1.
  9. Observe the waveform at VOUT (TP6) and input current using an oscilloscope to measure the slew rate and rise time of the VOUT with a given input voltage of 12 V.

Figure 5-4 and Figure 5-5 show the start-up profile of TPS25984 eFuse with ENABLE using two (2) devices in parallel.

GUID-C0313BBE-BFED-4A3F-AA4F-EFDF1EFBAE05-low.svg
VIN = 12 V, EN stepped up from 0 V to 3 V, COUT = 18.47 mF, RLOAD = 1.2 Ω, and CDVDT = 33 nF
Figure 5-4 TPS25984 eFuse Start-Up Profile With ENABLE
GUID-20221123-SS0I-P3MG-CCX1-8GTDJ1M9X1TL-low.svg
VIN = 12 V, EN stepped up from 0 V to 3 V, RILIM = 400 Ω, RLIMI2 = 400 Ω, RIREF = 40.2 kΩ, COUT = 25.27 mF, RLOAD = 0.5 Ω, and CDVDT = 22 nF
Figure 5-5 Start-Up Profile With ENABLE: Current Sharing Between Two (2) TPS25984 eFuses