TPS25984EVM comes with two (2) TPS25984 eFuses connected in parallel to evaluate a 12-V (typical) and 110-A (steady-state) design. TPS25984EVM eFuse evaluation board features include:
- 5-V to 16-V (typical) operation
- 14-A to 120-A programmable circuit breaker threshold using onboard jumpers
- Adjustable reference voltage for overcurrent protection and active current
sharing blocks
- Adjustable output voltage slew rate control
- Adjustable transient current blanking timer
- Adjustable current limit during start-up and active current sharing threshold
using onboard jumpers
- TVS diode for input and Schottky diode for output transient protections
- LED status for power good and fault indications
- Options to engage the power cycle and the quick output discharge (QOD)
- Option to apply custom load transients using onboard MOSFETs, gate drive
circuit, and load resistors