Use the following instructions to observe the
transient overload performance:
- Configure the Jumper J3 to an appropriate position to obtain required overcurrent blanking
period (tTIMER) as per 6.
- Configure the Jumper J6 position to desired reference voltage for overcurrent protection and
active current sharing as mentioned in 6.
- Configure the Jumper J4 in a good position to set
required circuit breaker threshold (IOCP) as per 6.
- Connect an electronic load (capable of applying
load transients of up to 200 A) between VOUT (Connector T2) and PGND (Connector T3) and
leave the load disabled.
- Set the input supply voltage VIN to 12 V and current limit of 200 A.
- Connect the power supply between VIN (Connector
T1) and PGND (Connector T3) and enable the power supply.
- Now apply an overload using the electronic load in the range of IOCP <
ILOAD < 2 × IOCP for a time duration less than
tTIMER decided by using jumper J3.
- Observe the waveforms using an oscilloscope.
Figure 5-11 and Figure 5-12 show transient overload performance of TPS25984 eFuse on TPS25984EVM eFuse evaluation
board with two (2) devices in parallel.

VIN = 12 V,
CITIMER = 22 nF, COUT = 470 μF, RIMON = 1.1 ∥ 1.1 kΩ,
RIREF = 40.2 kΩ, IOUT ramped from 100 A to 175 A then 100 A
within 10 ms
Figure 5-11 Transient Overload Performance of TPS25984
eFuse
VIN = 12 V,
CITIMER = 22 nF, COUT = 470 μF, RIMON = 1.1 ∥ 1.1 kΩ,
RIREF = 40.2 kΩ, IOUT ramped from 98 A to 180 A then 98 A within
10 ms
Figure 5-12 Transient Overload Performance in TPS25984EVM:
Current Sharing Between Two (2) eFuses