SLVUCH7A september 2022 – june 2023 TPS25990
Table 8-1 lists the EVM BOM.
Designator | Qty | Value | Description | Footprint | Part Number | Manufacturer | Comments |
---|---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | PSIL197 | Any | |||
C1, C3, C5, C12, C14, C16 | 6 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1V105K080AC | TDK | |
C2, C4, C13, C15, CT1 | 5 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet | |
C6, C17 | 2 | 2.2uF | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X5R, 0603 | 0603 | GRM188R6YA225KA12D | MuRata | |
C7 | 1 | 47 nF | Cap Ceramic 0.047uF 25 V X7R 5% SMD 0603 125°C Paper T/R | FP-C0603C473J3RAC7867_0603-MFG | C0603C473J3RAC7867 | KEMET | |
C8 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H102JA01D | MuRata | |
C9, C23 | 2 | 2.2uF | CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7S, 0603 | 0603L | GRM188C71E225KE11D | MuRata | |
C10, C11 | 2 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 20%, X5R, 0603 | 0603 | GRM188R6YA106MA73D | Murata | |
C21, C22 | 2 | 10 pF | 10 pF ±5% 25 V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) | FP-06033A100JAT2A_0603-MFG | 06033A100JAT2A | AVX | |
C34, C35, C36, C37 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | 06035C104KAT2A | AVX | |
C38 | 1 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71E105KA64D | MuRata | |
C39, C40, C41, C43 | 4 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603S | 885012006057 | Wurth Elektronik | |
C42 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 16 V,+/- 10%, X7R, 0603 | 0603 | CL10B104KO8WPNC | Samsung Electro-Mechanics | |
CD2 | 1 | 22 nF | Cap Ceramic 22000 pF 50 V X7R 10% Pad SMD 0603 Soft Termination +125°C Automotive T/R | FP-GCJ188R71H223KA01D_0603-MFG | GCJ188R71H223KA01D | Murata | |
CD3 | 1 | 33 nF | Cap Ceramic 33000 pF 50 V X7R 10% Pad SMD 0603 Soft Termination +125°C Automotive T/R | FP-GCJ188R71H333KA12D_0603-MFG | GCJ188R71H333KA12D | Murata | |
CD4 | 1 | 3300 pF | CAP, CERM, 3300 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H332JA01D | MuRata | |
CF1 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H102J050BA | TDK | |
CM1 | 1 | 22 pF | AgPd Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive 22 pF with 5% as tolerance, 50 V X8G 30 ppm/°C, 0603 Package | FP-GCG1885G1H220JA01D_0603-IPC_C | GCG1885G1H220JA01D | Murata | |
CO2 | 1 | 470uF | CAP, AL, 470 uF, 25 V, +/- 20%, SMD | CAPSMT_62_JA0 | EMVE250ADA471MJA0G | Chemi-Con | |
CTEMP1 | 1 | 22 pF | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | 06035A220JAT2A | AVX | |
D1, D5 | 2 | 45 V | Diode, Super Barrier Rectifier, 45 V, 10 A, PowerDI5 | POWERDI5 | SBR10U45SP5-13 | Diodes Inc. | |
D2, D3 | 2 | 19.9V Clamp 150.8A Ipp Tvs Diode Surface Mount DO-214AB (SMCJ) | FP-SMDJ12A_DO214AB-MFG | SMDJ12A | Littelfuse Inc | ||
D4 | 1 | Zener Diode 4.7 V 250 mW ±1% Surface Mount TO-236AB | FP-BZX84-A4V7,215_SOT23-3-MFG | BZX84-A4V7,215 | Nexperia | ||
DG1 | 1 | Green | LED, Green, SMD | LG_R971_Green | LG R971-KN-1 | OSRAM | |
DR1, DR2 | 2 | Red | LED, Red, SMD | LS_R976_Red | LS R976-NR-1 | OSRAM | |
G1, G2 | 2 | 1 mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Harwin_D3082-05 | D3082-05 | Harwin | ||
H1, H2, H3, H4, H9, H10, H11, H12 | 8 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | NY PMS 440 0025 PH | B&F Fastener Supply | ||
H5, H6, H7, H8, H13, H14, H15, H16 | 8 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone_1902C | 1902C | Keystone | ||
J1 | 1 | Header (shrouded), 100mil, 5x2, Gold, TH | CONN_5103308-1 | 5103308-1 | TE Connectivity | ||
J2, J9 | 2 | Header, 100mil, 3x1, Tin, TH | CONN_PEC03SAAN | PEC03SAAN | Sullins Connector Solutions | ||
J3 | 1 | Header, 100mil, 3x2, Tin, TH | SULLINS_PEC03DAAN | PEC03DAAN | Sullins Connector Solutions | ||
J4, J5, J6 | 3 | FP-PEC02DABN_HDR4-MFG | PEC02DABN | Sullins Connector Solutions | |||
J7, J8 | 2 | Header, 2.54mm, 4x2, Gold, TH | Sullins_xxPC004DAAN-RC | PRPC004DAAN-RC | Sullins Connector Solutions | ||
Q1, Q2, Q3 | 3 | N-Channel 30 V 3.16A (Ta) 750mW (Ta) Surface Mount SOT-23-3 (TO-236) | FP-SI2306BDS-T1-GE3_SOT23-3-MFG | SI2306BDS-T1-GE3 | Vishay Siliconix | ||
Q4, Q5, Q6 | 3 | 40 V | MOSFET, N-CH, 40 V, 42 A, DNK0008A (VSON-CLIP-8) | DNK0008A | CSD18510Q5B | Texas Instruments | |
QGND1 | 1 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | ||
R1, R2, R4, R5, R6, R7, R8, R23, R26, R27, R30, RZ1, RZ3, RZ4, RZ5, RZ6, RZ7, RZ8, RZ9, RZ10 | 20 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale | |
R9 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo | |
R10 | 1 | 1.0Meg | RES, 1.0 M, 5%, 0.063 W, 0402 | 0402L | CRCW04021M00JNED | Vishay-Dale | |
R11 | 1 | 100k | RES, 100 k, 1%, 0.063 W, 0402 | 0402 | CRCW0402100KFKED | Vishay-Dale | |
R12, R13, R14, R15, R16, R18 | 6 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0710KL | Yageo America | |
R17 | 1 | 330k | RES, 330 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402330KFKED | Vishay-Dale | |
R19, R32, R44, R51, R52 | 5 | 10 | Res General Purpose Thick Film 0603 10 Ohm 5% 1/10W ±200ppm/°C Molded SMD Paper T/R | FP-RC0603JR-0710RL_0603-MFG | RC0603JR-0710RL | Yageo | |
R20 | 1 | 121k | RES, 121 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07121KL | Yageo | |
R33, R36 | 2 | 75.0k | RES, 75.0 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0775KL | Yageo America | |
R34, R37 | 2 | 150k | RES, 150 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07150KL | Yageo America | |
R35, R38 | 2 | 267k | RES, 267 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07267KL | Yageo America | |
R41, R42, R43 | 3 | 470 | RES, 470, 5%, 0.1 W, 0603 | 0603 | RC0603JR-07470RL | Yageo | |
R45, R46, R47, R48, R49, R50 | 6 | 1 | Res Wirewound 1 Ohm 5% 5W ±200ppm/°C Molded SMD T/R | FP-SMW51R0JT_5329-IPC_C | SMW51R0JT | TE Connectivity | |
R53 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | |
R54 | 1 | 20.0k | RES, 20.0 k, 1%, 0.1 W, 0603 | 0603 | CRCW060320K0FKEA | Vishay-Dale | |
R55 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | CRCW060349K9FKEA | Vishay-Dale | |
R56 | 1 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale | |
R57 | 1 | 200k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | CRCW0603200KFKEA | Vishay-Dale | |
R59, R60 | 2 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0710KL | Yageo | |
RL2 | 1 | 511 | RES, 511, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07511RL | Yageo America | |
RL3 | 1 | 402 | RES, 402, 0.1%, 0.1 W, 0603 | 0603S | RT0603BRD07402RL | Yageo America | |
RL4 | 1 | 402 | RES, 402, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07402RL | Yageo America | |
RL5 | 1 | 332 | RES, 332, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07332RL | Yageo America | |
RM2 | 1 | 1.10k | RES, 1.10 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071K1L | Yageo America | |
RM3 | 1 | 1.37k | RES, 1.37 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071K37L | Yageo America | |
RM4 | 1 | 1.10k | RES, 1.10 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071K1L | Yageo America | |
RM5 | 1 | 910 | 910 Ohms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Thin Film | FP-RT0603BRC07910RL_0603-MFG | RT0603BRC07910RL | Yageo | |
RM6 | 1 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale | |
S1 | 1 | Switch, SPST 5Pos, Rocker, TH | SW_76SB05 | 76SB05ST | Grayhill | ||
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8 | 8 | Shunt, 2.54mm, Gold, Blue | Wurth_60900213621 | 60900213621 | Wurth Elektronik | ||
SW1, SW2, SW3 | 3 | Tactile Switch SPST-NO Top Actuated Surface Mount | FP-PTS830GM140SMTRLFS_SMT_3MM05_2MM6-MFG | PTS830GM140SMTRLFS | C&K Components | ||
T1, T2, T3 | 3 | 1/0 AWG High AMP PCB Wire Lugs 1/0-8 AWG | FP-B1-0-PCB-L_WIRE_LUG_150A_1-0AWG-MFG | B1/0-PCB-L | INTERNATIONAL HYDRAULICS | ||
T4, T5 | 2 | Connector, Receptacle, Pin, TH | CONN_ 0300-2-15-01-47-01-10-0 | 0300-2-15-01-47-01-10-0 | Mill-Max | ||
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP12, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30 | 27 | Test Point, Multipurpose, Green, TH | Keystone5126 | 5126 | Keystone | ||
TP31 | 1 | Test Point, Multipurpose, Black, TH | Keystone5011 | 5011 | Keystone | ||
U1 | 1 | TPS25990ARQP | RQP0026A-MFG | TPS25990ARQP | Texas Instruments | ||
U2 | 1 | TPS259850RQP | RQP0026A-MFG | TPS259850RQP | Texas Instruments | ||
U4 | 1 | EEPROM Memory IC 8Kb (1K x 8) I²C 1 MHz 450 µs 8-SOIC | FP-24FC08T-E_SN_SOIC8-MFG | 24FC08T-E/SN | Microchip | ||
U5 | 1 | 100-mA, 30-V, Fixed-Output, Linear-Voltage Regulator, DBZ0003A (SOT-23-3) | DBZ0003A_N | TLV76033DBZR | Texas Instruments | ||
U6 | 1 | 100-mA, 30-V, Fixed-Output, Linear-Voltage Regulator, DBZ0003A (SOT-23-3) | DBZ0003A_N | TLV76050DBZR | Texas Instruments | ||
U7 | 1 | Single-Channel High-Speed Low-Side Gate Driver with 5 V Negative Input Voltage Handling Ability, DBV0006A (SOT-23-6) | DBV0006A_N | UCC27511AQDBVRQ1 | Texas Instruments | ||
U8 | 1 | Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs, YZP0008ADAD, LARGE T&R | YZP0008ADAD | SN74LVC1G123YZPR | Texas Instruments | ||
C18, C19, C20 | 0 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0805 | 0805_HV | GMK212B7105KG-T | Taiyo Yuden | DNL |
C24, C25, C26, C27 | 0 | 47uF | CAP, CERM, 47 uF, 25 V, +/- 20%, X7S, 6x5x5mm | CKG57N | CKG57NX7S1E476M500JH | TDK | DNL |
C28, C29, C30, C31, C32, C33 | 0 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | 0805_HV | C2012X5R1E106K125AB | TDK | DNL |
CD1 | 0 | 3300 pF | CAP, CERM, 3300 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603S | GRM1885C1H332JA01D | MuRata | DNL |
CO1 | 0 | 4700uF | CAP, AL, 4700 uF, 25 V, +/- 20%, TH | KMQ_1600x2500 | EKMQ250EIV472ML25S | Chemi-Con | DNL |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial6.4-20 | N/A | N/A | DNL | |
R3, R21, R22, R24, R25, R28, R29, R31, RZ2 | 0 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale | DNL |
R39, R40 | 0 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0710KL | Yageo America | DNL |
R58 | 0 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0710KL | Yageo | DNL |
RF1 | 0 | 40.2k | RES, 40.2 k, 0.5%, 0.1 W, 0603 | 0603S | RT0603DRE0740K2L | Yageo America | DNL |
RL1, RL6 | 0 | 402 | RES, 402, 0.1%, 0.1 W, 0603 | 0603S | RT0603BRD07402RL | Yageo America | DNL |
RM1 | 0 | 1.1k | 1.1 kOhms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant Thin Film | FP-TNPW06031K10BYEN_0603-MFG | TNPW06031K10BYEN | Vishay | DNL |
U3 | 0 | 8KB I2C EEPROM, 1 MHZ 1.7-5.5V, 8-TSSOP 8 TSSOP 4.4MM T/r Rohs Compliant: Yes | FP-24FC08T-E_ST_TSSOP8-MFG | 24FC08T-E/ST | Microchip | DNL |