SLVUCI3 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2BoosterPack™ Plug-in Module Operation
  5. 3TPS1HC30EVM Schematic
  6. 4Connection Descriptions
  7. 5Current Limit and Current Sense Configuration
  8. 6Transient Protection
  9. 7TPS1HC30EVM Assembly Drawings and Layout
  10. 8Bill Of Materials
  11. 9Appendix - TPL0102-100 Resistance Codes

Bill Of Materials

Designator

Quality

Value

Description

Package Reference

Part Number

Manufacturer

C1

1

1 uF

CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805

805

CGA4J3X7S2A105K125AB

TDK

C2

1

2.2 uF

CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

805

CGA4J3X7R1H225K125AB

TDK

C3

1

0.22 uF

CAP, CERM, 0.22 uF, 25 V, +/- 10%, X8R, AEC-Q200 Grade 0, 0603

603

CGA3E3X8R1E224K080AB

TDK

C4

1

0.1 uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X8R, AEC-Q200 Grade 0, 0603

603

CGA3E2X8R1E104K080AA

TDK

C5

1

100 pF

CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603

603

GCM1885C2A101JA16D

MuRata

D1, D4

2

200 V

Diode, Switching, 200 V, 0.2 A, SOT-23

SOT-23

BAS21-7-F

Diodes Inc.

J1/J3, J2/J4

2

Receptacle, 2.54mm, 10x2, Tin, TH

10x2 Receptacle

SSQ-110-03-T-D

Samtec

J5, J7

2

BANANA JACK, SOLDER LUG, RED, TH

Red Insulated Banana Jack

SPC15363

Tenma

J6, J8

2

BANANA JACK, SOLDER LUG, BLACK, TH

Black Insulated Banana Jack

SPC15354

Tenma

J9, J10, J11, J13, J14, J15

6

Header, 2.54mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

961103-6804-AR

3M

J12, J16, J17

3

Header, 2.54mm, 2x1, TH

Header, 2.54mm, 2x1, TH

961102-6404-AR

3M

R1, R2, R3, R5, R11

5

4.99 k

RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

603

CRCW06034K99FKEA

Vishay-Dale

R6

1

100 kΩ

Res Cermet Trimmer 100K Ohm 10% 1/2W 1(Elec)/1(Mech)Turn 5mm (6.71 X 7.04 X 14.63mm) Pin Thru-Hole Tube

PTH_TRIMMER_6MM60_6MM99

3362P-1-104TLF

Bourns

R7

1

1.0 k

RES, 1.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

805

ERJ-6GEYJ102V

Panasonic

R8, R9, R10

3

10.0 k

RES, 10.0 k, 0.05%, 0.1 W, AEC-Q200 Grade 0, 0603

603

ERA-3ARW103V

Panasonic

R13

1

1 k

1 kOhms 0.5W, 1/2W PC Pins Through Hole Trimmer Potentiometer Cermet 1 Turn Top Finger Adjustment

PTH_POT_6MM6_6MM99

3362P-1-102TLF

Bourns

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9

9

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

TP1, TP2

2

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP3, TP4, TP5, TP9, TP10

5

Test Point, Multipurpose, Green, TH

Green Multipurpose Testpoint

5126

Keystone

TP6, TP7, TP8

3

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

U1

1

Single Output LDO, 100 mA, Fixed 3.3 V Output, 3 to 60 V Input, with Enable and Power Good, 8-pin MSOP (DGN), -40 to 125 degC, Green (RoHS & no Sb/Br)

DGN0008C

TPS7A1633DGNR

Texas Instruments

U2

1

30-mΩ, 5-A Single-Channel Smart High-Side Switch, HTSSOP14

HTSSOP14

TPS1HC30BQPWPRQ1

Texas Instruments

U3

1

256-Taps Dual-Channel Digital Potentiometer With I2C Interface and Nonvolatile Memory, PW0014A (TSSOP-14)

PW0014A

TPL0102-100PWR

Texas Instruments

D2, D3

0

Diode TVS Single Bi-Dir 36V 600W 2-Pin SMB

DO-214AA

SMBJ36CA

Littelfuse

R4

0

59.0 k

RES, 59.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

805

ERJ-6ENF5902V

Panasonic

R12

0

1.00 k

RES, 1.00 k, 1%, 0.25 W, 0805

805

ERJ-P06F1001V

Panasonic