This user's guide describes the characteristics, operation, and use of the TPS7H4011EVM-CVAL board. This evaluation module (EVM) is optimized for 4.5V to 14V input voltage range and 12A maximum output current. The feedback divider and compensation network can be modified for other application conditions according to the TPS7H4011-SP data sheet.
All trademarks are the property of their respective owners.
The TPS7H4011EVM-CVAL demonstrates the operation of a single TPS7H4011-SP buck converter (ceramic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as jumpers and test points for easy device configuration, and performance validation.