SLVUCK1
April 2024
TPS7H4011-SP
1
Abstract
Trademarks
1
Description
2
Features
3
Evaluation Module Overview
3.1
Introduction
3.2
Kit Contents
3.3
Specification
3.4
Device Information
4
Hardware
4.1
Setup
4.1.1
Jumper Configuration
4.1.2
Transient Load Circuit
4.2
Connector Descriptions
4.3
Best Practices
5
Implementation Results
5.1
Default Configuration Results
5.2
Soft Startup
5.3
Voltage Ripple on VOUT
5.4
Load Step
5.5
Frequency Response
6
Hardware Design Files
6.1
Schematics
6.2
PCB Layouts
6.3
Bill of Materials (BOM)
7
Compliance Information
8
Related Documentation
2
Features
Input voltage range from 4.5V to 14V
12A maximum output current
Differential remote sensing
Selectable current limit, switching frequency, and slope compensation
High-current transient test circuit
0.6V ±0.67% voltage reference over line, temperature, and radiation
Figure 2-1
EVM Board