SLVUCK7A november 2022 – july 2023 TPSF12C1 , TPSF12C1-Q1
Referencing the header connections described in Table 3-1, use the recommended setup from the schematic of Figure 3-3 to evaluate the performance of the TPSF12C1 with a single-phase AC/DC regulator. A two-phase interleaved boost PFC topology represents a typical power stage and is drawn for illustrative purposes in Figure 3-3 (the setup is essentially agnostic to regulator topology).