SLVUCK7A november 2022 – july 2023 TPSF12C1 , TPSF12C1-Q1
The TPSF12C1QEVM, a daughter-card design that attaches to an existing passive EMI filter circuit in a single-phase AC power system, showcases the CM EMI performance improvement or size reduction achievable with the TPSF12C1, a single-phase power-supply filter IC.
The EVM can be used for evaluation and for system development of a single-phase EMI filter circuit and application. The AEF circuit effectively replaces the two Y-capacitors normally placed between the CM chokes (and tied to chassis ground) in a conventional two-stage, fourth-order passive CM filter design. The design uses a recommended PCB layout to minimize the overall noise signature and required board area.
![]() |
CAUTION: Hot
surface. Contact can cause burns. Do not
touch.
|
![]() |
CAUTION: High
Voltage. Risk of electric shock.
|