SLVUCK8
September 2022
TPS56C231LEVM 12-A, Regulator Evaluation Module
Trademarks
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
Output Voltage Setpoint
3.2
Adjustable UVLO
4
Test Setup and Results
4.1
Input and Output Connections
4.2
Start-Up Procedure
4.3
Start-Up
4.4
Shutdown
4.5
Output Voltage Ripple
5
Board Layout
5.1
Layout
6
Board Profile, Schematic, and List of Materials
6.1
Board Profile
6.2
Schematic
6.3
List of Materials
7
References
4.3
Start-Up
The TPS56C231LEVM start-up waveform relative to EN is shown in
Figure 4-1
.
Figure 4-1
Start-Up Relative to EN, I
OUT
= 6 A (4 ms/div)