SLVUCL3 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8317HEVM Configurability – Jumpers and Resistors
      1. 4.4.1 DRV8317H Compatibility
      2. 4.4.2 DRV8317S Compatibility
      3. 4.4.3 MCU Power Options
      4. 4.4.4 Interfacing DRV8317HEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 C2000 InstaSPIN Universal GUI
    2. 6.2 Motor Identification
    3. 6.3 Sensorless-FOC Commutation
    4. 6.4 Torque Control, Speed Control, and Advanced Modulation Techniques
    5. 6.5 SPI Communication (DRV8317S only)
  9. 7Schematics
    1. 7.1 Main Supply
    2. 7.2 DRV8317H/S
    3. 7.3 3.3V Buck Regulator and VREF
    4. 7.4 26
    5. 7.5 LaunchPad Connections
    6. 7.6 Connectors & Interface
    7. 7.7 Status LEDs, Voltage Sense, and Protection
  10. 8Revision History

Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C

Figure 4-1 shows the major hardware blocks of the DRV8317HEVM. The DRV8317HEVM is designed for an input supply from 4.5-V to 20-V. The DRV8317 includes three integrated half-bridges that can drive up to 5-A peak current which can be used in conjunction with an external MCU for sensored or sensorless trapezoidal control, sinusoidal control, or Field-oriented control (FOC).

GUID-20221118-SS0I-H2SZ-1NVM-8ZRTSJ0FXG1H-low.gifFigure 4-1 Major hardware blocks of the DRV8317HEVM