SLVUCM3 july 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , TPS6593-Q1
The immediateOff2Safe_pd sequence occur when transition to the TO_SAFE state. The TPS65931211-Q1 PMIC immediately ceases BUCK switching and enables the pulldown resistors of the BUCKs and LDOs without delay. All rails are immediately shut down to prevent any damage of the PMICs in case of over voltage on VCCA or thermal shutdown. The timing is illustrated in Figure 6-2.