SLVUCM3 july 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , TPS6593-Q1
These settings are used to distinguish which device is detected in a system. These settings cannot be changed after device startup.
Register Name | Field Name | TPS65931211-Q1 | |
---|---|---|---|
Value | Description | ||
DEV_REV | DEVICE_ID | ||
NVM_CODE_1 | TI_NVM_ID | 0x11 | |
NVM_CODE_2 | TI_NVM_REV | 0x5 | |
PHASE_CONFIG | MP_CONFIG | 0x3 | 3+1+1 |