SLVUCM3 july   2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , TPS6593-Q1

 

  1.   1
  2.   User's Guide for Powering AM62A with TPS65931211-Q1 PMIC
  3.   Trademarks
  4. 1Introduction
  5. 2Device Versions
  6. 3Processor Connections
    1. 3.1 Power Mapping
      1. 3.1.1 Supporting 0.85V on VDD_CORE
      2. 3.1.2 Using 5V Input Supply
    2. 3.2 Control Mapping
  7. 4Supporting Functional Safety ASIL-B Requirements
  8. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  9. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 Sequence: immediateOff2Safe_pd
      2. 6.3.2 Sequence: orderlyOff2safe
      3. 6.3.3 Sequence: warmReset
      4. 6.3.4 Sequence: any2active
      5. 6.3.5 Sequence: any2_s2r
  10. 7Application Examples
    1. 7.1 Entering and Exiting S2R (Suspend to RAM)
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
  11. 8References

Application-Based Configuration Settings

In the TPS6593-Q1 data sheet, there are seven application-based configurations for each BUCK to operate within. The following list includes the different configurations available:

  • 2.2 MHz Single Phase for DDR Termination
  • 4.4 MHz VOUT Less than 1.9 V, Multiphase or High COUT Single Phase
  • 4.4 MHz VOUT Less than 1.9 V, Low COUT, Single Phase Only
  • 4.4 MHz VOUT Greater than 1.7 V, Single Phase Only
  • 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase
  • 2.2 MHz Full VOUT Range and VIN Greater than 4.5 V, Single Phase Only
  • 2.2 MHz Full VOUT and Full VIN Range, Single Phase Only

The seven configurations also have optimal output inductance values that optimize the performance of each buck under these various conditions. Table 5-1 shows the default configurations for the BUCKs. These settings cannot be changed after device startup.

Table 5-1 Application Use Case Settings
DeviceBUCK RailDefault Application Use CaseRecommended Inductor Value
TPS65931211-Q1BUCK12.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase470 nH
BUCK22.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase470 nH
BUCK32.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase470 nH
BUCK42.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase470 nH
BUCK52.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase470 nH