SLVUCN2A October   2023  – August 2024 DRV3901-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Overview
    1. 2.1 Connectors and Configuration Headers
    2. 2.2 Signal Test Points
    3. 2.3 LED Indicators
  6. 3EVM GUI Control Application
    1. 3.1 MSP430 FET Drivers
    2. 3.2 Cloud-based GUI
    3. 3.3 Local Installation
  7. 4EVM GUI Operation
    1. 4.1 Hardware Set-up
    2. 4.2 Launching the DRV3901-Q1EVM GUI Application
  8. 5GUI Overview
    1. 5.1 Programming the EVM
    2. 5.2 Saving and Loading Register Configurations
    3. 5.3 Scripting Window
  9. 6Pyro Fuse SPI Modes
    1. 6.1 Stand-alone SPI
    2. 6.2 Addressable SPI
  10. 7Revision History

Local Installation

Follow these instructions for downloading and installing the latest version of the EVM GUI application:

  1. The EVM GUI application installer can be downloaded from the TI GUI Composer Gallery, DRV3901-Q1 EVM-GUI
  2. From the gallery, click the DRV3901-Q1 icon in the latest version and select the installer for the operating system (Windows, Linux or Mac). Refer back to the previous section for a visual depiction of the Gallery page.
  3. Decompress the .zip file.
  4. From the decompressed archive, run the installer DRV3901-Q1EVM-GUI-x.y.z.setup-win.exe. If the GUI Composer Runtime is not installed on the PC, the installer will automatically start the process. The installer contents will look slightly different for each OS.
  5. You are ready to run the GUI in your machine after completing the hardware setup in the next section.