SLVUCN5B July 2023 – July 2024 TPS7H6003-SP
The information in this section was obtained with the following set-up
Name | Connector | Voltage |
---|---|---|
Input voltage (+) | J1 | 100V |
Input voltage (-) | J2 | 0V |
EN_HI | J3 | Shorted |
PWM_LI | J10 | Shorted |
PWM_LI | J9[1:2] | 0-5 V at 500kHz/30 % duty cycle signal |