SLVUCN9 September 2023 TPSM365R15
Fitted | Description | Designator | Part Number | Quantity | Manufacturer | Package Reference | Value |
---|---|---|---|---|---|---|---|
Fitted | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, | C1, C2, C3, C4, C6 | CGA6N3X7R2A225K230AB | 5 | TDK | 2.2 uF | |
Fitted | 10 µF 100 V Aluminum - Polymer Capacitors Radial, Can - SMD 45mOhm 2000 Hrs @ 105°C | C5 | 875075955001 | 1 | Wurth Electronics | SMT_CAP_8MM3_8MM3 | 10 µF |
Fitted | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, 0805 | C7 | 885012207128 | 1 | Wurth Elektronik | 0805 | 0.1 uF |
Fitted | CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402 | C8 | EMK105BJ105KVHF | 1 | Taiyo Yuden | 0402 | 1 uF |
Fitted | CAP, CERM, 22 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210 | C9, C10 | CGA6P1X7R1C226M250AC | 2 | TDK | 1210 | 22 uF |
Fitted | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | C13 | CGA2B2NP01H220J050BA | 1 | TDK | 0402 | 22 pF |
Fitted | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | H1, H2, H3, H4 | NY PMS 440 0025 PH | 4 | B&F Fastener Supply | Screw | |
Fitted | TERM BLOCK 2POS 5mm, TH | J1, J2 | 1729018 | 2 | Phoenix Contact | 10x10x8.1 mm | |
Fitted | Header, 100mil, 5x2, Tin, TH | J3, J4 | PEC05DAAN | 2 | Sullins Connector Solutions | Header, 5x2, 100mil, Tin | |
Fitted | Header, 100mil, 2x1, Gold, TH | J5 | HTSW-102-07-G-S | 1 | Samtec | Header, 100mil, 2x1, TH | |
Fitted | Inductor, Shielded, Powdered Iron, 4.7 uH, 1 A, 0.345 ohm, SMD | L1 | 74438324047 | 1 | Wurth Elektronik | SMD, 2.5x2mm | 4.7 uH |
Fitted | MP1, MP2, MP3, MP4 | 1902D_Ndrill | 4 | Keystone Electronics | HEX_STANDOFF | ||
Fitted | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | R1 | RMCF0603ZT0R00 | 1 | Stackpole Electronics Inc | 0603 | 0 |
Fitted | RES, 255 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R2 | CRCW0402255KFKED | 1 | Vishay-Dale | 0402 | 255k |
Fitted | RES, 49.9 k, 1%, 0.063 W, 0402 | R3 | CRCW040249K9FKED | 1 | Vishay-Dale | 0402 | 49.9k |
Fitted | RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R5, R7 | CRCW04028K06FKED | 2 | Vishay-Dale | 0402 | 8.06k |
Fitted | RES, 6.98 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R6 | CRCW04026K98FKED | 1 | Vishay-Dale | 0402 | 6.98k |
Fitted | RES, 16.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R8 | CRCW040216K9FKED | 1 | Vishay-Dale | 0402 | 16.9k |
Fitted | RES, 69.8 k, 1%, 0.063 W, 0402 | R9 | CRCW040269K8FKED | 1 | Vishay-Dale | 0402 | 69.8k |
Fitted | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R10 | CRCW040210K0FKED | 1 | Vishay-Dale | 0402 | 10.0k |
Fitted | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | R12 | CRCW04020000Z0ED | 1 | Vishay-Dale | 0402 | 0 |
Fitted | RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R13 | CRCW040210R0FKED | 1 | Vishay-Dale | 0402 | 10.0 |
Fitted | RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R14 | CRCW040220K0FKED | 1 | Vishay-Dale | 0402 | 20.0k |
Fitted | RES, 33.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R15 | CRCW040233K2FKED | 1 | Vishay-Dale | 0402 | 33.2k |
Fitted | RES, 54.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | R16 | CRCW040254K9FKED | 1 | Vishay-Dale | 0402 | 54.9k |
Fitted | Shunt, 100mil, Gold plated, Black | SH-J1, SH-J2 | 881545-2 | 2 | TE Connectivity | Shunt 2 pos. 100 mil | |
Fitted | Test Point, Miniature, SMT | TP1, TP2, TP3, TP6 | 5019 | 4 | Keystone | Test Point, Miniature, SMT | |
Fitted | Test Point, Multipurpose, White, TH | TP4, TP7, TP9, TP10, TP11 | 5012 | 5 | Keystone Electronics | White Multipurpose Testpoint | |
Fitted | Test Point, Multipurpose, Black, TH | TP5, TP8, TP12 | 5011 | 3 | Keystone Electronics | Black Multipurpose Testpoint | |
Fitted | Synchronous Buck Converter Power Module, QFN-FCMOD11 | U1 | TPSM365R15RDNR/TPSM365R15FRDNR | 1 | Texas Instruments | QFN-FCMOD11 | |
Not Fitted | CAP, CERM, 22 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210 | C11 | CGA6P1X7R1C226M250AC | 0 | TDK | 1210 | 22 uF |
Not Fitted | CAP, CERM, 100 µF, 6.3 V,+/- 20%, X7S, 1210 | C12 | GRM32EC70J107ME15L | 0 | MuRata | 1210 | 100 uF |
Not Fitted | Fiducial mark. There is nothing to buy or mount. | FID1, FID2, FID3 | N/A | 0 | N/A | N/A | |
Not Fitted | RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | R4 | CRCW040247K0JNED | 0 | Vishay-Dale | 0402 | 47k |
Not Fitted | Res Thick Film 0402 0 Ohm Jumper Molded SMD Paper T/R | R11 | RMCF0402ZT0R00 | 0 | Stackpole | 0402 | 0 |