SLVUCO4 October 2023 TPS62916
Table 1-1 provides a summary of the TPS62916EVM performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 3 | 12 | 17 | V | |
Output voltage setpoint | 1.2 | V | |||
Output current | 0 | 6 | A | ||
S-CONF (R4) setting | 1.4 MHz, no spread spectrum, output discharge disabled | 6.04 | kΩ |