SLVUCO4 October   2023 TPS62916

 

  1.   1
  2.   TPS62916EVM Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Configurable Enable Threshold Voltage
      3. 1.2.3 NR/SS Capacitor
      4. 1.2.4 Feedforward Capacitor
      5. 1.2.5 S-CONF Resistor
      6. 1.2.6 Loop Response Measurement
      7. 1.2.7 Single LC Filter Operation
  5. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Ripple Measurement Setup
  6. 3 Test Results
  7. 4 Board Layout
  8. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  9. 6Bill of Materials

NR/SS Capacitor

C6 sets the soft-start time and the low frequency noise filtering. This capacitor can be changed to set other soft-start times and noise filtering levels.