SLVUCO4 October 2023 TPS62916
Table 6-1 lists the BOM for this EVM.
Reference Designator |
Value |
Description |
Package |
Part Number |
Manufacturer |
---|---|---|---|---|---|
C1, C2 |
10 µF |
CAP, CERM, 10 µF, 25 V, +/- 10%, X7S |
0805 |
C2012X7S1E106K125AC |
TDK |
C3, C4, C23 |
2200 pF |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R |
0402 |
GRM155R71H222KA01D |
MuRata |
C5 |
47 µF |
CAP, TA, 47 µF, 35 V, +/- 10%, 0.3 Ω |
7343-43 |
T495X476K035ATE300 |
Kemet |
C6 |
0.47µF |
CAP, CERM, 0.47 µF, 25 V, +/- 10%, X7R |
0603 |
C1608X7R1E474K080AE |
TDK |
C7 |
0.1µF |
CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R |
0402 |
C1005X7R1H104K050BB |
TDK |
C9, C24 |
470 pF |
CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0 |
0402 |
GRM1555C1H471JA01D |
muRata |
C10, C11, C12, C13, C14, C15, C19 |
22 µF |
CAP, CERM, 22 uF, 10 V, +/- 20%, X7S |
0805 |
C2012X7S1A226M125AC |
TDK |
FB3 |
Ferrite bead, 12 Ω at 100 MHz, 20 A |
1210 |
BLE32SN120SN1L |
muRata | |
L1 |
1 µH |
Inductor Power Shielded 1-µH 20% Composite 13-A 7.2-mΩ DCR |
4 × 4 mm |
XGL4030-102MEC |
Coilcraft |
R1 |
2.43kΩ |
RES, 2.43 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
R2 |
4.87kΩ |
RES, 4.87 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
R3 |
10.0kΩ |
RES, 10.0 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
R4 |
6.04kΩ |
RES, 6.04 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
R4 |
52.3kΩ |
RES, 52.3 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
U1 |
TPS62916(1) |
3-V to 17-V, 6-A Low Noise (20 µVRMS) and Low Ripple (200 µVPP) buck converter |
2.5 × 3 mm |
TPS62916RPYR |
Texas Instruments |