SLVUCO5 March 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Table 2-2 contains the list of test point and descriptions of their function(s).
Schematic Reference | Description |
---|---|
TP1 | VOUT Test point. This test point is prior to 0 Ω R1, and directly connected to OUT pins of LDO. |
TP2, TP3 | VCOUT Test points. These test points are after the 0 Ω R1. They are on the COUT plane. TP2 is used for Bode signal injection along with TP8. |
TP4 | VOUT Test point. This test point is after L1 (populated with 0 Ω) in the output path. This testpoint is outside the feedback loop. |
TP5 | VIN Test point. |
TP6 | PG power good test point. |
TP7 | EN enable test point. |
TP8 | Feedback OUTS test point. Used for Bode signal injection along with TP2. |
TP9 | SS_SET test point. This node defines VOUT regulation, and soft start. |
TP10 | Bias test point, located on device side of the bias filter defined by R6 and C14. |
TP11 | GND test point. |
TP12 | Bias test point, located on source side of the bias filter defined by R6 and C14. |
TP13 | FB_PG test point. |
TP14, TP15 | GND test points. |