SLVUCO5 March 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Table 2-1 contains the list of jumpers and descriptions of their function(s).
Schematic Reference | Description |
---|---|
J1 | VIN Input power banana jack. 0.85 to 7 V. |
J2 | VOUT Output regulated power banana jack. As configured VOUT = 1.8 V. |
J3 | GND for VIN banana jack. |
J4 | VCOUT Output regulated power SMA. |
J5 | VOUT Output regulated power SMA. |
J6 | VOUT Output regulated power cold nose probe connector. |
J7 | VBIAS Bias input power banana jack. 2.2 to 14 V. |
J8 | VBIAS Bias input power SMA. |
J9 | GND for VOUT banana jack. |
J10 | GND for VIN banana jack. |
J11 | GND for VBIAS banana jack. |
J12 | Three pin current limit mode jumper selector. Selects "Constant current" or "Turn-off" current limit mode. |
J13 | Three pin enable/disable jumper selector. Pulls EN signal to VIN "enable" or GND "disable". No jumper will enable LDO based on VIN R2/R7 divider reaching 600mV enable threshold. |